SLASFC0A December 2023 – January 2025 TAD5112
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | AVDD to VSS (thermal pad) | –0.3 | 3.9 | V |
| Supply voltage | IOVDD to VSS (thermal pad) | –0.3 | 3.9 | V |
| Ground voltage differences | VSS to VSS (thermal pad) | –0.3 | 0.3 | V |
| Analog input voltage | Analog input pins voltage to VSS (thermal pad) | –0.3 | 5.656 | V |
| Digital input voltage | Digital input pins voltage to VSS (thermal pad) | –0.3 | IOVDD + 0.3 | V |
| Temperature | Functional ambient, TA | -55 | 125 | °C |
| Operating ambient, TA | –40 | 125 | ||
| Junction, TJ | –40 | 150 | ||
| Storage, Tstg | –65 | 150 | ||