SLASFC3A January 2024 – March 2025 TAC5111-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| td(DOUT-BCLK) | BCLK to DOUT delay | 50% of BCLK to 50% of DOUT, IOVDD = 1.2V | 18 | ns | ||
| 50% of BCLK to 50% of DOUT, IOVDD = 1.8V | 18 | |||||
| 50% of BCLK to 50% of DOUT, IOVDD = 3.3V | 14 | |||||
| td(DOUT-FSYNC) | FSYNC to DOUT delay in TDM or LJ mode (for MSB data with TX_OFFSET = 0) | 50% of FSYNC to 50% of DOUT, IOVDD = 1.2V | 18 | ns | ||
| 50% of FSYNC to 50% of DOUT, IOVDD = 1.8V | 18 | |||||
| 50% of FSYNC to 50% of DOUT, IOVDD = 3.3V | 14 | |||||
| f(BCLK) | BCLK output clock frequency; controller mode(1) | 24.576 | MHz | |||
| tH(BCLK) | BCLK high pulse duration; controller mode | IOVDD = 1.2V | 14 | ns | ||
| IOVDD = 1.8V | 14 | |||||
| IOVDD = 3.3V | 14 | |||||
| tL(BCLK) | BCLK low pulse duration; controller mode | IOVDD = 1.2V | 14 | ns | ||
| IOVDD = 1.8V | 14 | |||||
| IOVDD = 3.3V | 14 | |||||
| td(FSYNC) | BCLK to FSYNC delay; controller mode | 50% of BCLK to 50% of FSYNC, IOVDD = 1.2V | 18 | ns | ||
| 50% of BCLK to 50% of FSYNC, IOVDD = 1.8V | 18 | |||||
| 50% of BCLK to 50% of FSYNC, IOVDD = 3.3V | 14 | |||||
| tr(BCLK) | BCLK rise time; controller mode | 10% - 90% rise time, IOVDD = 1.2V | 10 | ns | ||
| 10% - 90% rise time, IOVDD = 1.8V | 10 | |||||
| 10% - 90% rise time, IOVDD = 3.3V | 10 | |||||
| tf(BCLK) | BCLK fall time; controller mode | 90% - 10% fall time, IOVDD = 1.2V | 8 | ns | ||
| 90% - 10% fall time, IOVDD = 1.8V | 8 | |||||
| 90% - 10% fall time, IOVDD = 3.3V | 8 | |||||