SLASFD9A April 2025 – April 2026 TAC5301-Q1
PRODUCTION DATA
The TAC5301-Q1 is a low-power audio codec that supports sample rates of up to 192kHz. The device supports recording up to 1 analog microphone and also supports up to 2 channel simultaneous playback which can be configured as a 1-channel differential or psuedo-differential outputs or up to 2-channel single-ended outputs with options for headphone and line-out drive capabilities.
Communication to the TAC5301-Q1 for configuration of the control registers is supported using an I2C control interface. The device supports a highly flexible, audio serial interface (TDM, I2S, and LJ) to transmit audio data seamlessly in the system across devices.