SLASFM8 December   2024  – December 2025 TSMU818A030

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Features

  • 8-channel 4-quadrant PMU
    • FV, FI, FZ (high-Z), MV, and MI functions
  • Programmable current ranges
    • Internal ±5µA, ±40µA, ±200µA, ±2mA ranges
    • Up to ±100mA with external RSENSE
  • 30V FV span with asymmetrical range choices
  • Stable operation with up to 10µF CLOAD
  • Channel independent DACs
    • 18-bit force DAC with multiple voltage ranges
    • 16-bit offset, and voltage clamp DACs
    • 15-bit current clamp DACs
  • Offset error and gain error calibration with true 18-bit endpoint performance
  • Dual configuration state digital architecture
  • Fast current clamps