SLASFO5 April   2025 BQ25630

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Description (continued)
  6. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Third-Party Products Disclaimer
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
    3. 5.3 Receiving Notification of Documentation Updates
    4. 5.4 Support Resources
    5. 5.5 Trademarks
    6. 5.6 Electrostatic Discharge Caution
    7. 5.7 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Package Option Addendum
      1. 7.1.1 Packaging Information
      2. 7.1.2 Tape and Reel Information
    2. 7.2 Mechanical Data

Features

  • High-efficiency 5A, 1.5MHz, synchronous switch mode buck charger for single cell battery
    • >90% efficiency down to 10mA output current from 5V input
    • Charge current up to 5A in 20mA steps
    • Charge termination from 30 to 1000mA in 10mA steps
    • Flexible JEITA profile for safe charging over temperature
  • Fully Integrated CC Controller with Dual Role Power (DRP), Try.SNK and Try.SRC
  • BATFET control to support shutdown, ship mode and full system reset
    • 1.5μA quiescent current in battery only mode
    • 0.15μA battery leakage current in ship mode
    • 0.1μA battery leakage current in shutdown
  • Supports USB On-The-Go (OTG) and SRC mode
    • Reverse mode operation with 3.84V to 9.6V output
    • Programmable current limit up to 3.2A
  • Supports a wide range of input sources
    • 3.9V to 18V input operating voltage range with 26V absolute max input voltage
    • Supports USB Type-C inputs, USB BC1.2, and Non-Standard Adapters
    • Supports IINDPM Range from 10mA to 3.2A
    • VINDPM automatically tracks battery voltage
    • Input Current Optimizer (ICO) to maximize input power without overloading adapters
  • Efficient battery operation with 7mΩ BATFET
  • Narrow VDC (NVDC) power path management
    • System instant-on with depleted or no battery
    • Battery supplement when adapter is fully loaded
  • Flexible autonomous or I2C-controlled modes
  • Integrated 12-bit ADC for voltage, current, and temperature monitoring
  • Safety
    • Thermal regulation and thermal shutdown
    • Input/system/battery overvoltage and overcurrent protection
    • Charging safety timer