SLAU150A December 2004 – October 2021 ADS7881 , ADS7891
The ADS78x1EVM is designed for easy interfacing to multiple platforms. Samtec part numbers SSW-110-22-F-D-VS-K, TSM-110-01-T-DV-P, SSW-116-22-S-D-VS, and TSM-116-01-T-D-V-P provide a convenient dual row header and socket combination at P1, P2, P3, and J3. Consult Samtec at www.samtec.com or 1-800-SAMTEC-9 for a variety of mating connector options.
Connectors P1, P2, and P3 allows the user to plug the EVM into the 5-6k interface card to interface directly with the TMS320C5000 and TMS320C6000 series of DSP. Table 1-4 lists the connector pin out.
| Connector.Pin(1) | Signal | Description |
|---|---|---|
| P2.1 | DC_CS | Daughter card board select pin |
| P2.3 | — | — |
| P2.5 | — | — |
| P2.7 | A0 | Address line from processor |
| P2.9 | A1 | Address line from processor |
| P2.11 | A2 | Address line from processor |
| P2.13 | — | — |
| P2.15 | — | — |
| P2.17 | — | — |
| P2.19 | BUSY | Busy signal from converter. W4 must be shorted. |
Read (RD), conversion start (CONVST) and reset (RESET) signals to the converter can be assigned to two different addresses in memory via jumper settings. The jumper settings allow up to two ADS78x1EVMs to be stacked into processor memory. See Table 1-5 for jumper settings. The evaluation module does not allow the chip-select (CS) line of the converter to be assigned to different memory locations. Instead, ground or wire the CS line to an appropriate signal of the user processor.
| Reference Designator |
Description | Pins | |
|---|---|---|---|
| 1–2 | 2–3 | ||
| W1 | Short U8 pin 14 to power-down or reset signal | Installed(1) | — |
| Short U8 pin 13 to power-down or reset signal | — | Installed | |
| W2 | Short U8 pin 12 to CONVST signal | Installed(1) | — |
| Short U8 pin 11 to CONVST signal | — | Installed | |
| W3 | Short U8 pin 10 to RD signal | Installed(1) | — |
| Short U8 pin 8 to RD signal | — | Installed | |
| W4 | Short inverted BUSY to INTC | Installed(1) | — |
| Short BUSY to INTC | — | Installed | |
| W5 | Short +5VD to +BVDD | Installed(1) | — |
| Short +3.3VD to +BVDD | — | Installed | |
The data bus is available at connector P3. Table 1-6 lists the pin out information. This EVM supports two devices but the connector signals names are based on the ADS7981, which is the higher-resolution device. Depending on which device is being evaluated, care must be taken when connecting the EVM to a host processor.
| Connector.Pin(1) | Signal Name | Description | |
|---|---|---|---|
| ADS7881 | ADS7891 | ||
| P3.1 | B_DB0 | Not connected | Buffered data bit 0 (LSB) |
| P3.3 | B_DB1 | Not connected | Buffered data bit 1 |
| P3.5 | B_DB2 | Buffered data bit 0 (LSB) | Buffered data bit 2 |
| P3.7 | B_DB3 | Buffered data Bit 1 | Buffered data bit 3 |
| P3.9 | B_DB4 | Buffered data bit 2 | Buffered data bit 4 |
| P3.11 | B_DB5 | Buffered data bit 3 | Buffered data bit 5 |
| P3.13 | B_DB6 | Buffered data bit 4 | Buffered data bit 6 |
| P3.15 | B_DB7 | Buffered data bit 5 | Buffered data bit 7 |
| P3.17 | B_DB8 | Buffered data bit 6 | Buffered data bit 8 |
| P3.19 | B_DB9 | Buffered data bit 7 | Buffered data bit 9 |
| P3.21 | B_DB10 | Buffered data bit 8 | Buffered data bit 10 |
| P3.23 | B_DB11 | Buffered data bit 9 | Buffered data bit 11 |
| P3.25 | B_DB12 | Buffered data bit 10 | Buffered data bit 12 |
| P3.27 | B_DB13 | Buffered data bit 11 (MSB) | Buffered data bit 13 (MSB) |
| P3.29 | Not connected | Not connected | Not connected |
| P3.31 | Not connected | Not connected | Not connected |
As described in Table 1-7, this evaluation module provides direct access all the analog-to-digital converter control signals via connector J3.
| Connector.Pin(1) | Signal | Description |
|---|---|---|
| J3.1 | CS | Chip-select pin. Active low. |
| J3.3 | RD | Read pin. Active low. |
| J3.5 | CONVST | Convert start pin. Active low. |
| J3.7 | BYTE | BYTE mode pin. Used for 8-bit buses. |
| J3.9 | PWD/RST | Active low input, acts as device power down or device reset signal. |
| J3.11 | A_PDWN | Nap mode enable, active low. |
| J3.13 | BUSY | Converter status output. High when a conversion is in progress. |