SLAU781 August   2018

 

  1.   KDK350ADPTR-EVM
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Using the KDK350ADPTR-EVM
    3. 2 KDK350ADPTR-EVM Pinouts and Features
      1. 2.1 LCD EVM Interface Header
      2. 2.2 LCD Backlight Control
      3. 2.3 LCD Interface Control
    4. 3 Software Development
      1. 3.1 Software Description
      2. 3.2 Source Code
      3. 3.3 Tool Options
    5. 4 REACH Compliance
    6. 5 Schematics

Software Description

The SimpleLink MSP432E4 Software Development Kit (SDK) has examples and drivers for the KDK350ADPTR-EVM when used in conjunction with the MSP432E411Y-BGAEVM. The example projects draw to the LCD screen and use the touchscreen overlay. These examples are a starting point for the development of the final application for use on the MSP432E411Y-BGAEVM with KDK350ADPTR-EVM.