SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The GPIO peripheral allows the DMA write-access to the DOUT31_0 register. This functionality allows users to generate predefined output sequences on specified device pins. Some applications require preloaded sequences of GPIO pin changes and the MSP platform allows for the DMA to run that sequence so that the CPU can remain asleep and conserve energy.
The DMAMASK register is used to indicate which GPIO bits the DMA is allowed to modify. Setting a bit in the DMAMASK register enables the corresponding DOUT bit to be modified by the DMA.
In cases where the DMA and the CPU both attempt to access and modify the DOUT31_0 register concurrently, it is the user's responsibility to manage the DMA and CPU bus transactions that are targeting the same bit to be modified.