SLAU858A november   2021  – june 2023

 

  1.   1
  2.   AFE881H1 Evaluation Module
  3.   Trademarks
  4. 1Overview
    1. 1.1 Kit Contents
    2. 1.2 Related Documentation From Texas Instruments
  5. 2USB2ANY Interface Adapter
    1. 2.1 Signal Definitions for J10
    2. 2.2 USB2ANY Theory of Operation
  6. 3EVM Hardware Overview
    1. 3.1 Electrostatic Discharge Caution
    2. 3.2 EVM Block Diagram
    3. 3.3 EVM Jumper Summary
    4. 3.4 Terminal and Pin Definitions
    5. 3.5 Connecting the USB2ANY
    6. 3.6 Connecting the USB Cable to the USB2ANY Interface Adapter
    7. 3.7 Optional EVM Operations
      1. 3.7.1 Power Configuration
      2. 3.7.2 External SPI and UART Controllers
  7. 4Software Overview
    1. 4.1 Software Installation
    2. 4.2 Launching the Software
    3. 4.3 Software Features
      1. 4.3.1 AFE881H1 Register Page
      2. 4.3.2 High Level Configuration Page
      3. 4.3.3 Using the Python Scripting Tool
  8. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Board Schematic
    2. 5.2 PCB Components Layout
    3. 5.3 Bill of Materials
  9. 6Revision History

Bill of Materials

Table 5-1 lists the AFE881H1EVM bill of materials (BOM).

Table 5-1 Bill of Materials for the AFE881H1EVM
Designator Quantity Value Description Package Reference Part Number Manufacturer

C1, C2, C3

3

10 uF

CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603

0603

GRT188R61E106ME13D

MuRata

C5, C6, C8, C9, C10, C11, C12, C20, C24, C25

10

0.1 uF

CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603

0603

06033C104JAT2A

AVX

C13

1

100 pF

CAP, CERM, 100 pF, 100 V, +/- 5%, X7R, 0805

0805

C0805C101J1RACTU

Kemet

C14, C15

2

680 pF

CAP, CERM, 680 pF, 25 V, +/- 10%, X7R, 0805

0805

885012207085

Würth Elektronik

C16

1

2200 pF

CAP, CERM, 2200 pF, 50 V, +/- 5%, C0G/NP0, 0603

0603

GRM1885C1H222JA01D

MuRata

C17, C18

2

1000 pF

CAP, CERM, 1000 pF, 50 V, +/- 1%, C0G/NP0, 0805

0805

08055A102FAT2A

AVX

C19, C21

2

680 pF

CAP, CERM, 680 pF, 100 V, +/- 5%, C0G/NP0, 0805

0805

08051A681JAT2A

AVX

C22

1

4700 pF

CAP, CERM, 4700 pF, 25 V, +/- 5%, C0G/NP0, 0805

0805

08053A472JAT2A

AVX

C23

1

1000 pF

CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402

0402

CGA2B2C0G1H102J050BA

TDK

D3, D4

2

Diode, TVS, Bi, 5.5 V, 14 Vc, 1x0.6mm

1x0.6mm

ESD105B102ELE6327XTMA1

Infineon Technologies

D5

1

75 V

Diode, Switching, 75 V, 0.15 A, SOD-323

SOD-323

1N4148WX-TP

Micro Commercial Components

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J6, J8, J14, J16, J17

6

Header, 100mil, 2x1, Tin, TH

Header, 2x1, 100mil, TH

5-146278-2

TE Connectivity

J2, J4, J18

3

Standard Banana Jack, Uninsulated, 5.5mm

Keystone_575-4

575-4

Keystone

J3

1

Header, 100mil, 2x2, Gold, TH

2x2 Header

TSW-102-07-G-D

Samtec

J7, J13, J19, J20

4

Header, 100mil, 3x1, Gold, TH

3x1 Header

TSW-103-07-G-S

Samtec

J9, J12

2

Header, 100mil, 5x2, Gold, TH

5x2 Header

TSW-105-07-G-D

Samtec

J10

1

Header(shrouded), 2.54mm, 15x2, Gold, TH

Header(shrouded), 2.54mm, 15x2, TH

302-S301

On-Shore Technology

J11

1

Terminal Block, 3.5mm Pitch, 3x1, TH

10.5x8.2x6.5mm

ED555/3DS

On-Shore Technology

J15, J21, J22

3

Terminal Block, 3.5mm Pitch, 2x1, TH

7.0x8.2x6.5mm

ED555/2DS

On-Shore Technology

R1, R12

2

2.0 k

RES, 2.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

ERJ-6GEYJ202V

Panasonic

R3, R5

2

15.8

RES, 15.8, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060315R8FKEA

Vishay-Dale

R4, R6, R11, R14

4

100 k

RES, 100 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

CRCW0805100KFKEA

Vishay-Dale

R7

1

10.0 k

RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

CRCW080510K0FKEA

Vishay-Dale

R8, R10

2

200 k

RES, 200 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

CRCW0805200KFKEA

Vishay-Dale

R9

1

30.0 k

RES, 30.0 k, 0.1%, 0.125 W, 0805

0805

RG2012P-303-B-T5

Susumu Co Ltd

R15

1

1k

RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

ERJ-6ENF1001V

Panasonic

TP1, TP5, TP8, TP9, TP11, TP12, TP13, TP14, TP15, TP16

10

Test Point, Miniature, White, TH

White Miniature Testpoint

5002

Keystone

TP2, TP3, TP4, TP6

4

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

TP7

1

Test Point, Miniature, Orange, TH

Orange Miniature Testpoint

5003

Keystone

TP10

1

Test Point, Miniature, Red, TH

Red Miniature Testpoint

5000

Keystone

U2

1

8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and Three-State Outputs, DB0024A (SSOP-24)

DB0024A

SN74LVC8T245DBR

Texas Instruments

U4

1

16-Bit, Low-Power DACs With Internal HART Modem, Voltage Reference, and Diagnostic ADC for 4-20mA Loop-Powered Applications, UQFN24

UQFN24

AFE881H1RRUT

Texas Instruments

U3, U5

2

2-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs, DCU0008A (VSSOP-8)

DCU0008A

SN74LVC2T45DCURG4

Texas Instruments

C4

0

0.1 uF CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603

0603

06033C104JAT2A

AVX

C7

0

1 uF

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603

0603

UMK107AB7105KA-T

Taiyo Yuden

J5

0

Header, 100mil, 2x1, Tin, TH

Header, 2x1, 100mil, TH

5-146278-2

TE Connectivity

R2

0

2.0 k

RES, 2.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

ERJ-6GEYJ202V

Panasonic

U1

0

30 ppm / degC Drift, 3.9 uA, Voltage Reference, -40 to 125 degC, 3-pin SOT-23 (DBZ), Green (RoHS & no Sb/Br) DBZ0003A REF3312AIDBZR Texas Instruments