SLAU873C January 2023 – January 2024
Header J11 is present on the board to supply external power directly. The importance is to comply with the device voltage operation specifications when supplying external power. The MSPM0G3507 has an operating range of 1.62V to 3.6V. More information can be found in the MSPM0G3507 data sheet.