SLAU873D January 2023 – October 2024
The isolation jumper block at jumper J101 allows the user to connect or disconnect signals that cross from the XDS110-ET domain into the MSPM0G3507 target domain. This includes XDS110-ET SWD signals, application UART signals, and 3.3V and 5V power.
Reasons to open these connections:
| Jumper | Description |
|---|---|
| GND | Ground |
| 5 V | 5V VBUS from USB |
| 3V3 | 3.3V rail, derived from VBUS in the XDS110-ET domain |
| RXD<< | Backchannel UART: The target M0G3507 receives data through this signal. The arrows indicate the direction of the signal |
| TXD>> | Backchannel UART: The target M0G3507 sends data through this signal. The arrows indicate the direction of the signal |
| NRST | RST signal |
| SWDIO | Serial wire debug: SWDIO data signal. |
| SWCLK | Serial wire debug: SWDCLK clock signal |
| BSL | Bootstrap loader signal |