SLAU879 December 2022
Figure 3-8 shows the Margining subpage. This subpage provides the settings for the margin-low, margin-high, and nominal DAC outputs. Self-resetting triggers are used to trigger the margin-high and margin-low voltage levels for each DAC channel. The Code Step and Slew Rate drop-down menu settings are also provided on this page to control the slew of each margin high or low trigger (Trigger MHx). The register settings are programmed or retrieved using the Program NVM or Reload NVM checkboxes, respectively.
Figure 3-8 Margining Subpage