SLAU882 February 2024
The TMUXHS4446 is a high-speed bidirectional passive crosspoint switch used to switch between USB 3.2 Gen2 SuperSpeed and DisplayPort 1.4 signals over a USB Type-C connection. The device supports a USB 3.2 Gen2 data rate of 10Gbps and a DisplayPort 1.4 HBR3 data rate of 8.1Gbps.