SLAU912 January 2024
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 100 nF | 0.1 µF ±10% 25 V Ceramic Capacitor X7R 0603 (1608 Metric) | 0603 | GMC10X7R104K25NT | CAL-CHIP ELECTRONICS |
C2, C3, C4, C5 | 4 | 470 pF | Cap Ceramic 470 pF 50 V C0G 1% SMD 0603 125°C Paper T/R | 0603 | C0603X471F5GACTU | KEMET |
C6 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 |
0603 |
GRM188Z71A475ME15D |
MuRata |
C7, C12, C13, C14, C15, C23, C24 |
7 |
0.1uF |
CAP, CERM, 0.1 µF, 25 V,+/- 10%, X7R, 0402 |
0402 |
CC0402KRX7R8BB104 |
Yageo |
C8, C10, C16, C20 | 4 | 1 µF | 1 µF ±10% 50 V Ceramic Capacitor X7R 0603 (1608 Metric) | 0603 | GMC10X7R105K50NT | Cal-Chip Electronics |
C9, C11, C19, C21 |
4 |
CAP CER 0.1UF 50 V X7R 0603 |
0603 |
CL10B104KB8NNNC |
Samsung |
|
C17, C18 |
2 |
18 pF | CAP, CERM, 18 pF, 50 V, +/- 5%, C0G/NP0, 0805 |
0805 |
CC0805JRNP09BN180 |
Yageo America |
C22 |
1 |
0.47uF |
CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, 0603 |
0603 |
GRM188R71E474KA12D |
MuRata |
C25, C26 |
2 |
4.7uF |
CAP, CERM, 4.7 uF, 16 V,+/- 10%, X7R, 0603 |
0603 |
GRM188Z71C475KE21D |
MuRata |
D1, D2, D3 |
3 |
1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPY0002A (X1SON-2) |
DPY0002A |
TPD1E01B04DPYR |
Texas Instruments |
|
D4 |
1 |
Super Red |
LED, Super Red, SMD |
LED, 1.6x.6x.8mm |
SML-LX0603SRW-TR |
Lumex |
D5, D6 | 2 | 75 V | Diode, Switching, 75 V, 0.3 A, SOD-523 | SOD-523 | 1N4148X-TP | Micro Commercial Components |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1, J16, J19, J24, J31 |
5 |
Header, 100mil, 4x1, Gold, TH |
4x1 Header |
TSW-104-07-G-S |
Samtec |
|
J3 |
1 |
Standard Banana Jack, insulated, 10 A, black |
571-0100 |
571-0100 |
DEM Manufacturing |
|
J4 |
1 |
Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT |
USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT |
10118194-0001LF |
FCI |
|
J5 |
1 |
Header, 2.54mm, 2x1, Tin, TH |
Header, 2.54mm, 2x1, TH |
TSW-102-23-T-S |
Samtec |
|
J7, J8, J9, J10 | 4 | Standard Banana Jack, insulated, 10 A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J12, J17, J20, J25 |
4 |
Header, 100mil, 3x2, Gold, TH |
3x2 Header |
TSW-103-07-G-D |
Samtec |
|
J13, J18, J23, J26, J33 |
5 |
Terminal Block, 3.5mm Pitch, 4x1, TH |
14x8.2x6.5mm |
ED555/4DS |
On-Shore Technology |
|
J15 |
1 |
Header, 2.54 mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
J21 |
1 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
J22, J27, J29, J35 |
4 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|
J30 |
1 |
Header, 100mil, 8x2, Gold, TH |
8x2 Header |
TSW-108-07-G-D |
Samtec |
|
J32 |
1 |
Header, 2.54 mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
61300311121 |
Wurth Elektronik |
|
L1 |
1 |
600 ohm |
Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603 |
0603 |
782633601 |
Wurth Elektronik |
Q1, Q2 |
2 |
80 V |
Transistor, NPN, 80 V, 0.5 A, SOT-23 |
SOT-23 |
MMBTA06-7-F |
Diodes Inc. |
Q3 |
1 |
80 V |
Transistor, PNP, 80 V, 0.5 A, SOT-23 |
SOT-23 |
MMBTA56LT1G |
ON Semiconductor |
R1, R5, R7, R8, R11 |
5 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0402 |
0402 |
ERJ-2RKF1002X |
Panasonic |
R2 |
1 |
200 |
200 Ohms ±0.1% 0.5W, 1/2W Chip Resistor 0603 (1608 Metric) Thin Film |
0603 |
RA73F1J200RBTD |
TE Connectivity |
R3, R4, R6, R9 |
4 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo America |
R10, R16 |
2 |
4.7k |
RES, 4.7 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 |
1206 |
CRCW12064K70JNEA |
Vishay-Dale |
R12, R13 |
2 |
4.99 |
RES, 4.99, 1%, 0.25 W, 1206 |
1206 |
RC1206FR-074R99L |
Yageo America |
R14, R15 |
2 |
49.9 |
RES, 49.9, 1%, 0.75 W, AEC-Q200 Grade 0, 2010 |
2010 |
CRCW201049R9FKEF |
Vishay-Dale |
R17 |
1 |
12.0k |
RES, 12.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0712KL |
Yageo |
R18 |
1 |
47.0k |
RES, 47.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0747KL |
Yageo |
R19, R37 |
2 |
10.0k |
RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
RMCF0402FT10K0 |
Stackpole Electronics Inc |
R29, R31 |
2 |
10 |
RES, 10.0, 1%, 0.063 W, 0402 |
0402 |
RK73H1ETTP10R0F |
KOA Speer |
R34 |
1 |
330 |
RES, 330, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF3300X |
Panasonic |
R43 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031M00FKEA |
Vishay-Dale |
R44 |
1 |
0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film |
0603 |
ERJ-3GEY0R00V |
Panasonic |
|
SH-J1, SH-J4, SH-J5, SH-J6, SH-J8, SH-J9, SH-J10, SH-J11 |
8 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
SH-J2, SH-J12, SH-J30, SH-J31 |
4 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP1, TP2, TP3, TP4, TP17, TP26 |
6 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone Electronics |
|
TP5, TP8, TP10, TP13 |
4 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
TP19, TP20, TP21, TP22 |
4 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone Electronics |
|
TP23, TP24 |
2 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
U1 |
1 |
Quad, 16-Bit, High-Voltage-Output DACs With Internal Reference |
VQFN32 |
DAC81404RHB |
Texas Instruments |
|
U2 |
1 |
Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 |
VQFN-56 |
FT4232H-56Q-TRAY |
FTDI |
|
U3, U4 |
2 |
4-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14 |
WQFN14 |
TXU0304BQA |
Texas Instruments |
|
U5 |
1 |
Single Output High PSRR LDO, 250 mA, Fixed 3.3 V Output, 2.7 to 6.5 V Input, with Low IQ, 5-pin SOT (DDC), -40 to 105 degC, Green (RoHS & no Sb/Br) |
DDC0005A |
TPS73433TDDCRQ1 |
Texas Instruments |
|
U6 |
1 |
Single Output Low Input Voltage Requirement LDO, 150 mA, Fixed 1.8 V Output, 1.8 to 5.5 V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) |
DBV0005A |
TPS72118DBVR |
Texas Instruments |
|
Y1 | 1 | Crystal, 12 MHz, 18 pF, SMD | ABM3 | ABM3-12.000MHZ-B2-T | Abracon Corporation | |
C27 |
0 |
4.7uF |
CAP, CERM, 4.7 uF, 16 V,+/- 10%, X7R, 0603 |
0603 |
GRM188Z71C475KE21D |
MuRata |
J36, J37 |
0 |
Header, 100mil, 4x1, Gold, TH |
4x1 Header |
TSW-104-07-G-S |
Samtec |
|
J39 |
0 |
Connector, End launch SMA, 50 ohm, SMT |
End Launch SMA |
142-0701-801 |
Cinch Connectivity |
|
R20 |
0 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo America |
TP6 |
0 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone Electronics |
|
Y2 |
0 |
Crystal, 12 MHz, 30 ppm, 18 pF, SMD |
11.4x4.7mm |
ABLS2-12.000MHZ-D4Y-T |
Abracon Corporation |