SLAU928B May   2024  – September 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Power Requirements
    3. 2.3 XDS110 Debug Probe
      1. 2.3.1 Isolation Jumper Block
      2. 2.3.2 Application (Backchannel) UART
    4. 2.4 Measure Current Draw of the MSPM0L2228
    5. 2.5 Clocking
    6. 2.6 BoosterPack Plug-in Module Pinout
    7. 2.7 Liquid Crystal Display (LCD)
    8. 2.8 SuperCap
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 CCS Cloud
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layers
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Device Information

LP-MSPM0L2228 uses the following devices from Texas Instruments.

Table 1-1 Device Information
Device NameDescriptionPurpose

MSP432E401YTPDT

SimpleLink™ 32-bit ARM Cortex-M4F MCU with Ethernet™, CAN, 1MB Flash and 256kB RAM

XDS110 Host Device

MSPM0L2228SPNR

Mixed-Signal Microcontroller with 32MHz Arm Cortex 32-bit-M0+ CPU, 256kB flash, and 32kB SRAM

Evaluation device

MSP430G2452IRSA16R

Mixed-Signal Microcontroller with 16-bit RISC CPU, 8kB Flash, and 256B SRAM

DC/DC controller for EnergyTrace Technology

TPD4E004RSER

ESD-protection array for high-speed data interfaces, 4 channels

Protect LP-MSPM0L2228 from ESD damage through USB connector

TPS73533DRBT

500mA, adjustable, low quiescent current, low-noise, high-PSRR, single-output LDO regulator

3.3V power XDS110 and MSPM0L2228

TPS2102DBVR2.7V to 4V power mux, dual-input, single-output power switch

Switches XDS110 power