SLAU932 October 2024
The AMC8V208 controller consists of eight 16‑bit IDACs. The device has six dedicated IDAC outputs that support full-scale output ranges of 250mA, 150mA, and 75mA, as well as an output range of –60mA (sink mode) supported on IDAC1 only. The IDAC+ outputs in internal current-output mode also support full-scale output ranges of 250mA, 150mA, and 75mA. Additionally, the IDAC+ outputs can be configured to operate with an external FET and sense resistor to simplify the design of very high-current outputs. Each IDAC has a dedicated power supply that enables the power consumption optimization of each channel. The AMC8V208 also includes a MUXOUT pin for monitoring the voltage and current on the IDAC output pins. An integrated high-precision internal reference eliminates the need for an external reference in most applications. The AMC8V208 is available in a very-small 3.272mm x 3.272mm, 60‑pin DSBGA package. See the AMC8Vx08 8-Channel, 16-Bit Analog Controller With Current-Output DACs and Mux Output data sheet for more information.