SLAU964 August   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Quick Start Guide
    1. 2.1 TAS2020EVM Setup for Hardware Mode
    2. 2.2 TAS2020EVM Setup for Software Mode
  9. 3Hardware
    1. 3.1 I2C Target Address Selection
    2. 3.2 PVDD Power Supply Options
    3. 3.3 VDD Power Supply Options
    4. 3.4 IOVDD Power Supply Options
    5. 3.5 Speaker Outputs
    6. 3.6 AC-MB Settings
      1. 3.6.1 Audio Serial Interface Settings
      2. 3.6.2 USB Audio AC-MB Settings
      3. 3.6.3 External Audio AC-MB Settings
    7. 3.7 AC-MB Power Supply
    8. 3.8 2-Channel Configuration
    9. 3.9 4-Wire Measurement of Load
  10. 4Troubleshooting
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Revision History

Device Information

TAS2020 is a mono, digital-input, Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeaker applications. The Class-D amplifier is capable of delivering 3.3W into an 4Ω load at a battery voltage of 3.6V. Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2020 also supports a simple hardware-controlled mode in which the I2C is disabled and replaced with basic option selection re-purposing some of the digital control pins.