SLAZ153I October   2012  – May 2021 MSP430F2003

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW14
      2.      N14
      3.      RSA16
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL9
    2. 6.2  BCL10
    3. 6.3  BCL11
    4. 6.4  BCL12
    5. 6.5  BCL13
    6. 6.6  BCL14
    7. 6.7  CPU4
    8. 6.8  EEM20
    9. 6.9  FLASH16
    10. 6.10 FLASH22
    11. 6.11 PORT10
    12. 6.12 SDA2
    13. 6.13 SDA3
    14. 6.14 SYS15
    15. 6.15 TA12
    16. 6.16 TA16
    17. 6.17 TA17
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 USI1
    21. 6.21 USI2
    22. 6.22 USI3
    23. 6.23 USI4
    24. 6.24 USI5
    25. 6.25 XOSC5
    26. 6.26 XOSC8
  7. 7Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all MSP MCU devices. Each MSP MCU commercial family member has one of two prefixes: MSP or XMS. These prefixes represent evolutionary stages of product development from engineering prototypes (XMS) through fully qualified production devices (MSP).

XMS – Experimental device that is not necessarily representative of the final device's electrical specifications

MSP – Fully qualified production device

Support tool naming prefixes:

X: Development-support product that has not yet completed Texas Instruments internal qualification testing.

null: Fully-qualified development-support product.

XMS devices and X development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

MSP devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (XMS) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.

TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format.