SLAZ159N October 2012 – May 2021 MSP430F2112
FLASH Module
Functional
EEI feature does not work for code execution from RAM
When the program is executed from RAM, the flash controller EEI feature does not work. The erase cycle is suspended and the interrupt is serviced, but there is a problem while resuming with the erase cycle.
Addresses applied to flash are different than the actual values while resuming erase cycle after ISR execution.
None