SLAZ162J October   2012  – May 2021 MSP430F2131

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DGV20
      2.      PW20
      3.      DW20
      4.      RGE24
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL6
    2. 6.2  BCL8
    3. 6.3  BCL9
    4. 6.4  BCL10
    5. 6.5  BCL11
    6. 6.6  BCL12
    7. 6.7  BCL13
    8. 6.8  BCL14
    9. 6.9  BSL5
    10. 6.10 CPU4
    11. 6.11 CPU5
    12. 6.12 CPU6
    13. 6.13 CPU11
    14. 6.14 CPU12
    15. 6.15 CPU13
    16. 6.16 CPU14
    17. 6.17 CPU19
    18. 6.18 CPU45
    19. 6.19 EEM20
    20. 6.20 FLASH16
    21. 6.21 FLASH17
    22. 6.22 FLASH18
    23. 6.23 FLASH19
    24. 6.24 FLASH20
    25. 6.25 FLASH22
    26. 6.26 FLASH24
    27. 6.27 FLASH27
    28. 6.28 FLASH36
    29. 6.29 JTAG15
    30. 6.30 PORT8
    31. 6.31 PORT10
    32. 6.32 SYS15
    33. 6.33 TA12
    34. 6.34 TA16
    35. 6.35 TA21
    36. 6.36 TAB22
    37. 6.37 XOSC5
    38. 6.38 XOSC8
  7. 7Revision History

TA12

TA Module

Category

Functional

Function

Interrupt is lost (slow ACLK)

Description

Timer_A counter is running with slow clock (external TACLK or ACLK)compared to MCLK. The compare mode is selected for the capture/compare channel and the CCRx register is incremented by one with the occurring compare interrupt (if TAR = CCRx). Due to the fast MCLK the CCRx register increment (CCRx = CCRx+1) happens before the Timer_A counter has incremented again. Therefore the next compare interrupt should happen at once with the next Timer_A counter increment (if TAR = CCRx + 1). This interrupt gets lost.

Workaround

Switch capture/compare mode to capture mode before the CCRx register increment. Switch back to compare mode afterwards.