SLAZ175P October   2012  – May 2021 MSP430F2410

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
      2.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC25
    2. 6.2  BCL12
    3. 6.3  BCL13
    4. 6.4  BCL15
    5. 6.5  COMP2
    6. 6.6  CPU19
    7. 6.7  FLASH19
    8. 6.8  FLASH24
    9. 6.9  FLASH25
    10. 6.10 FLASH27
    11. 6.11 FLASH36
    12. 6.12 JTAG23
    13. 6.13 PORT11
    14. 6.14 PORT12
    15. 6.15 TA12
    16. 6.16 TA16
    17. 6.17 TA21
    18. 6.18 TAB22
    19. 6.19 TB2
    20. 6.20 TB16
    21. 6.21 TB24
    22. 6.22 USCI20
    23. 6.23 USCI21
    24. 6.24 USCI22
    25. 6.25 USCI23
    26. 6.26 USCI24
    27. 6.27 USCI25
    28. 6.28 USCI26
    29. 6.29 USCI28
    30. 6.30 USCI30
    31. 6.31 USCI34
    32. 6.32 USCI35
    33. 6.33 USCI40
    34. 6.34 XOSC5
    35. 6.35 XOSC6
    36. 6.36 XOSC8
  7. 7Revision History

XOSC6

XOSC Module

Category

Functional

Function

XT2 crystal failures may not be properly detected by the oscillator fault circuitry

Description

The XT2OF flag should be set if the XT2 frequency falls below 30kHz. If there is no oscillation at all, the flag will still operate properly. However, 0-30kHz produces an undefined state on XT2OF. When this occurs, OFIFG will not be set.

Workaround

Do not depend on the fault detection circuitry to accurately detect all failures.