SLAZ203G October   2012  – May 2021 MSP430F427A

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  EEM20
    3. 6.3  ESP1
    4. 6.4  ESP4
    5. 6.5  FLL3
    6. 6.6  TA12
    7. 6.7  TA16
    8. 6.8  TA21
    9. 6.9  TAB22
    10. 6.10 US15
    11. 6.11 WDG2
  7. 7Revision History

Nomenclature, Package Symbolization, and Revision Identification

The revision of the device can be identified by the revision letter on the Package Markings or by the HW_ID located inside the TLV structure of the device.