SLAZ217P October   2012  – May 2021 MSP430F4616

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC18
    2. 6.2  ADC25
    3. 6.3  CPU8
    4. 6.4  CPU16
    5. 6.5  CPU19
    6. 6.6  DMA3
    7. 6.7  DMA4
    8. 6.8  FLL3
    9. 6.9  FLL6
    10. 6.10 LCDA5
    11. 6.11 LCDA7
    12. 6.12 RTC1
    13. 6.13 TA12
    14. 6.14 TA16
    15. 6.15 TA18
    16. 6.16 TA21
    17. 6.17 TAB22
    18. 6.18 TB2
    19. 6.19 TB16
    20. 6.20 TB18
    21. 6.21 TB24
    22. 6.22 USCI16
    23. 6.23 USCI19
    24. 6.24 USCI20
    25. 6.25 USCI21
    26. 6.26 USCI22
    27. 6.27 USCI23
    28. 6.28 USCI24
    29. 6.29 USCI25
    30. 6.30 USCI26
    31. 6.31 USCI27
    32. 6.32 USCI30
    33. 6.33 USCI34
    34. 6.34 USCI35
    35. 6.35 USCI40
    36. 6.36 WDG2
    37. 6.37 XOSC5
    38. 6.38 XOSC8
    39. 6.39 XOSC9
  7. 7Revision History

USCI20

USCI Module

Category

Functional

Function

I2C Mode Multi-master transmitter issue

Description

When configured for I2C master-transmitter mode, and used in a multi-master environment, the USCI module can cause unpredictable bus behavior if all of the following four conditions are true:

1 - Two masters are generating SCL
And
2 - The slave is stretching the SCL low phase of an ACK period while outputting NACK on SDA
And
3 - The slave drives ACK on SDA after the USCI has already released SCL, and then the SCL bus line gets released
And
4 - The transmit buffer has not been loaded before the other master continues communication by driving SCL low

The USCI will remain in the SCL high phase until the transmit buffer is written. After the transmit buffer has been written, the USCI will interfere with the current bus activity and may cause unpredictable bus behavior.

Workaround

1 - Ensure that slave doesn't stretch the SCL low phase of an ACK period
Or
2 - Ensure that the transmit buffer is loaded in time
Or
3 - Do not use the multi-master transmitter mode