SLAZ281AA October   2012  â€“ May 2021 MSP430F5419

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
    48.     58
    49.     59
    50.     60
    51.     61
    52.     62
    53.     63
    54.     64
    55.     65
    56.     66
    57.     67
    58.     68
    59.     69
    60.     70
    61.     71
    62.     72
    63.     73
    64.     74
    65.     75
    66.     76
    67.     77
    68.     78
    69.     79
    70.     80
    71.     81
    72.     82
    73.     83
    74.     84
    75.     85
    76.     86
    77.     87
    78.     88
    79.     89
    80.     90
    81.     91
    82.     92
    83.     93
    84.     94
    85.     95
    86.     96
    87.     97
    88.     98
    89.     99
    90.     100
    91.     101
    92.     102
    93.     103
    94.     104
    95.     105
    96.     106
    97.     107
    98.     108
    99.     109
    100.     110
    101.     111
    102.     112
    103.     113
    104.     114
    105.     115
    106.     116
    107.     117
    108.     118
    109.     119
    110.     120
    111.     121
    112.     122
    113.     123
    114.     124
    115.     125
    116.     126
    117.     127
    118.     128
  7.   129

CPU18

CPU Module

Category

Compiler-Fixed

Function

LPM instruction can corrupt PC/SR registers

Description

The PC and SR registers have the potential to be corrupted when:
- An instruction using register, absolute, indexed, indirect, indirect auto-increment, or symbolic mode is used to set the LPM bits AND (e.g. BIS &xyh, SR)
- This instruction is followed by a CALL or CALLA instruction

Upon servicing an interrupt service routine, the program counter (PC) is pushed twice onto the stack instead of the correct operation where the PC, then the SR registers are pushed onto the stack. This corrupts the SR and possibly the PC on RETI from the ISR.

Workaround

Insert a NOP or __no_operation() intrinsic function between the instruction to enter low power mode and the CALL or CALLA instruction.

Refer to the table below for compiler-specific fix implementation information.

IDE/Compiler Version Number Notes
IAR Embedded Workbench IAR EW430 v6.20.1 until v6.40 User is required to add the compiler or assembler flag option below. --hw_workaround=nop_after_lpm
IAR Embedded Workbench IAR EW430 v6.40 or later Workaround is automatically enabled
TI MSP430 Compiler Tools (Code Composer Studio) v4.0 or later User is required to add the compiler or assembler flag option below. --silicon_errata=CPU18
MSP430 GNU Compiler (MSP430-GCC) Not affected