SLAZ283AA October   2012  – May 2021 MSP430F5435

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
    48.     58
    49.     59
    50.     60
    51.     61
    52.     62
    53.     63
    54.     64
    55.     65
    56.     66
    57.     67
    58.     68
    59.     69
    60.     70
    61.     71
    62.     72
    63.     73
    64.     74
    65.     75
    66.     76
    67.     77
    68.     78
    69.     79
    70.     80
    71.     81
    72.     82
    73.     83
    74.     84
    75.     85
    76.     86
    77.     87
    78.     88
    79.     89
    80.     90
    81.     91
    82.     92
    83.     93
    84.     94
    85.     95
    86.     96
    87.     97
    88.     98
    89.     99
    90.     100
    91.     101
    92.     102
    93.     103
    94.     104
    95.     105
    96.     106
    97.     107
    98.     108
    99.     109
    100.     110
    101.     111
    102.     112
    103.     113
    104.     114
    105.     115
    106.     116
    107.     117
    108.     118
    109.     119
    110.     120
    111.     121
    112.     122
    113.     123
    114.     124
    115.     125
    116.     126
    117.     127
    118.     128
  7.   129

SYS2

SYS Module

Category

Functional

Function

Protection weakness in BSL flash address range

Description

If the BSL Protection is enabled, just the lowest 16 bytes of the secured BSL part should be usable as entry area (jump table). Instead, this entry window (not secured from readout by CPU) can be also be seen on other addresses - address locations affected are dependent on the selected size of the BSL.

Example: for BSLSIZE = 0, memory is reflected into 0x01600 to 0x0160F &  0x01700 to 0x0170F

Similarly, if RAM space is assigned as BSL area and secured, the mechanism can be observed. Only the area  0x01C00 to 0x01C0F should be protected, but the following RAM areas are also secured and no longer accessible: 0x01D00 to 0x01D0F, 0x01E00 to 0x01E0F, 0x01F00 to 0x01F0F, 0x02000 to 0x0200F... 0x02B00 to 0x02B0F.

Any access to locations affected by errata leads to a security reset.

Workaround

- Do not use RAM as secured area for BSL
  or
- Do not put sensitive user code/data in the additional BSL entry address windows.