SLAZ298AC October   2012  – August 2021 MSP430F5507

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
    48.     58
    49.     59
    50.     60
    51.     61
    52.     62
    53.     63
    54.     64
    55.     65
    56.     66
    57.     67
    58.     68
    59.     69
    60.     70
    61.     71
    62.     72
    63.     73
    64.     74
    65.     75
    66.     76
  7.   77

SYS14

SYS Module

Category

Functional

Function

Increased current consumption after a PUC

Description

After a PUC, an increased current consumption is seen.

Note: This erratum ONLY applies for MSP430F53xx devices.

Workaround

Insert the following memory initialization code at the beginning of the application firmware.

Assembly Initialization Code:
mov.w #0x9628, &0x0900
mov.w #0x0800, &0x0908
mov.w #0x9600, &0x0900

C Initialization Code:
unsigned int *Address = ((unsigned int*)INIT_MEMORY_ADDR);
*Address = 0x9628;
*(Address+4) = 0x0800;
*Address = 0x9600;

where INIT_MEMORY_ADDR is defined as:
#define INIT_MEMORY_ADDR  0x0900