SLAZ441K March   2013  – May 2021 MSP430G2955

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RHA40
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  CPU4
    3. 6.3  SYS15
    4. 6.4  TA12
    5. 6.5  TA16
    6. 6.6  TA21
    7. 6.7  TAB22
    8. 6.8  TAB26
    9. 6.9  TAB26
    10. 6.10 TB2
    11. 6.11 TB16
    12. 6.12 TB24
    13. 6.13 USCI20
    14. 6.14 USCI22
    15. 6.15 USCI23
    16. 6.16 USCI24
    17. 6.17 USCI25
    18. 6.18 USCI26
    19. 6.19 USCI29
    20. 6.20 USCI30
    21. 6.21 USCI34
    22. 6.22 USCI35
    23. 6.23 USCI40
    24. 6.24 XOSC5
  7. 7Revision History

USCI26

USCI Module

Category

Functional

Function

Tbuf parameter violation in I2C multi-master mode

Description

In multi-master I2C systems the timing parameter Tbuf (bus free time between a stop condition and the following start) is not guaranteed to match the I2C specification of 4.7us in standard mode and 1.3us in fast mode. If the UCTXSTT bit is set during a running I2C transaction, the USCI module waits and issues the start condition on bus release causing the violation to occur.
Note: It is recommended to check if UCBBUSY bit is cleared before setting UCTXSTT=1.

Workaround

None