SLAZ603Z May 2014 – August 2021 MSP430FR58671
CS Module
Functional
Possible PMM overload when increasing SMCLK frequency to higher than MCLK frequency
When switching SMCLK frequency from lower to higher than MCLK frequency, the device can crash and hang until it is restarted by a reset.
1.
a. Increase SMCLK to MCLK frequency to ensure they are the same
b. Then, increase SMCLK frequency to target frequency
OR
2.
a. Increase MCLK frequency to the desired SMCLK frequency
b. Then, increase SMCLK to target frequency
c. Then, decrease MCLK back to the original MCLK frequency