SLAZ706H January   2018  – May 2021 MSP430FR2422

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW16
      2.      RHL20
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC50
    2. 6.2  CPU21
    3. 6.3  CPU22
    4. 6.4  CPU40
    5. 6.5  CPU46
    6. 6.6  CS13
    7. 6.7  EEM23
    8. 6.8  PMM32
    9. 6.9  RTC15
    10. 6.10 USCI42
    11. 6.11 USCI47
    12. 6.12 USCI50
  7. 7Revision History

CS13

CS Module

Category

Functional

Function

Device may enter lockup state during transition from AM to LPM3/4 if DCO frequency is above 2 MHz.

Description

The device might enter lockup state if DCO frequency is above 2 MHz and two events happen at the same time:

1)  The device transitions from AM to LPM3/4 (e.g. during ISR exits or Status Register modifications)

2) An interrupt is requested (e.g. GPIO interrupt).

This condition can be recovered by BOR/Power cycle.

Workaround

1. Use DCOCLK at 2MHz or lower.

OR

2. Use LPM0/x.5 instead of LPM3/4.

OR

3. Use external high-frequency crystal if it is available on the device.

OR

4. Set DCOCLK to 2MHz or lower before entering LPM3/4, then restore DCOCLK after wake-up. Note using peripherals using clocks derived from DCOCLK might be affected during this interval.