SLAZ753D October   2025  – July 2026 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_05
    2. 6.2  ADC_ERR_09
    3. 6.3  CLK_ERR_02
    4. 6.4  CPU_ERR_01
    5. 6.5  CPU_ERR_02
    6. 6.6  CPU_ERR_03
    7. 6.7  CPU_ERR_04
    8. 6.8  CRC/CRCP_ERR_01
    9. 6.9  FCC_ERR_01
    10. 6.10 FLASH_ERR_03
    11. 6.11 FLASH_ERR_05
    12. 6.12 FLASH_ERR_06
    13. 6.13 FLASH_ERR_08
    14. 6.14 GPIO_ERR_03
    15. 6.15 GPIO_ERR_04
    16. 6.16 GPIO_ERR_09
    17. 6.17 I2C_ERR_03
    18. 6.18 I2C_ERR_04
    19. 6.19 I2C_ERR_05
    20. 6.20 I2C_ERR_06
    21. 6.21 I2C_ERR_07
    22. 6.22 I2C_ERR_08
    23. 6.23 I2C_ERR_09
    24. 6.24 I2C_ERR_10
    25. 6.25 I2C_ERR_13
    26. 6.26 I2C_ERR_15
    27. 6.27 RST_ERR_01
    28. 6.28 SPI_ERR_03
    29. 6.29 SPI_ERR_04
    30. 6.30 SPI_ERR_05
    31. 6.31 SPI_ERR_06
    32. 6.32 SPI_ERR_07
    33. 6.33 SPI_ERR_10
    34. 6.34 SYSCTL_ERR_03
    35. 6.35 SYSCTL_ERR_05
    36. 6.36 SYSCTL_ERR_06
    37. 6.37 SYSCTL_ERR_07
    38. 6.38 SYSOSC_ERR_02
    39. 6.39 SYSOSC_ERR_04
    40. 6.40 SYSOSC_ERR_05
    41. 6.41 SYSOSC_ERR_06
    42. 6.42 TIMER_ERR_01
    43. 6.43 TIMER_ERR_04
    44. 6.44 TIMER_ERR_06
    45. 6.45 TIMER_ERR_07
    46. 6.46 UART_ERR_01
    47. 6.47 UART_ERR_02
    48. 6.48 UART_ERR_04
    49. 6.49 UART_ERR_05
    50. 6.50 UART_ERR_06
    51. 6.51 UART_ERR_07
    52. 6.52 UART_ERR_08
    53. 6.53 UART_ERR_09
    54. 6.54 UART_ERR_10
    55. 6.55 UART_ERR_11
  9. 7Revision History

Device Symbolization and Revision Identification

The package diagrams below indicate the package symbolization scheme, and Table 5-1 defines the device revision to version ID mapping.

 Package SymbolizationFigure 5-1 Package Symbolization
Table 5-1 Die Revisions
Revision Letter (package marking)Version (in the device factory constants memory)

B

0x1

C

0x2

D

0x3

The revision letter indicates the product hardware revision. Advisories in this document are marked as applicable or not applicable for a given device based on the revision letter. This letter maps to an integer stored in the memory of the device, which can be used to look up the revision using application software or a connected debug probe.