SLAZ754 December   2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  COMP_ERR_01
    4. 6.4  GPIO_ERR_01
    5. 6.5  I2C_ERR_01
    6. 6.6  IO_ERR_01
    7. 6.7  PMCU_ERR_01
    8. 6.8  PMCU_ERR_02
    9. 6.9  PMCU_ERR_03
    10. 6.10 PWREN_ERR_01
    11. 6.11 SPI_ERR_01
    12. 6.12 SYSOSC_ERR_01
  9. 7Revision History

ADC_ERR_01

ADC is unable to trigger fast clock in STANDBY1 mode

Revisions Affected

Rev C

Details

When the device is operating in STANDBY1 mode, the ADC module may not correctly assert an asynchronous fast clock request when it is triggered through the event system (for example, when an event publisher such as a timer generates an event to the ADC through the ADC event subscriber port).

Workaround

Use STANDBY0 or higher power modes when triggering ADC conversions via the event fabric.