SLAZ790 September   2026 AWRL6888

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     ANA #51
    2.     ANA #57
    3.     ANA #65
    4.     DIG #17
    5.     DIG #18
  7. 6Trademarks
  8.   Revision History

ANA #57

SNR degradation at 60GHz in the presence of strong near range reflector

Revision(s) Affected

AWRL6888ES1.0

Details

There is a non-linearity of the synthesizer when crossing 60GHz which causes increased noise floor at RX output in the presence of a strong near range reflector.

Workaround

Chirps with large RF bandwidth (> 1.5GHz) have negligible noise floor impact. For lower bandwidth chirps, avoid 60GHz.