SLCS136V August   1999  – May 2025 LMV331 , LMV339 , LMV393

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics, VCC+ = 2.7V
    6. 5.6 Switching Characteristics, VCC+ = 2.7V
    7. 5.7 Electrical Characteristics, VCC+ = 5V
    8. 5.8 Switching Characteristics, VCC+ = 5V
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Voltage Comparison
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Voltage Range
        2. 7.2.2.2 Minimum Overdrive Voltage
        3. 7.2.2.3 Output and Drive Current
        4. 7.2.2.4 Response Time
      3. 7.2.3 Application Curves
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Related Links
  12. 11Trademarks
  13. 12Electrostatic Discharge Caution
  14. 13Glossary
  15. 14Revision History
  16. 15Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCSupply voltage(2)5.5V
VIDDifferential input voltage(3)±5.5V
VIInput voltage range (either input)0VCC+V
Duration of output short circuit (one amplifier) to ground(4)At or below TA = 25°C, VCC ≤ 5.5VUnlimited
TJOperating virtual junction temperature150°C
TstgStorage temperature range–65150°C
Stresses beyond those listed under Absolute Maximum Ratings can cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Section 5.3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
All voltage values (except differential voltages and VCC specified for the measurement of IOS) are with respect to the network GND.
Differential voltages are at IN+ with respect to IN–.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.