SLCS136V August 1999 – May 2025 LMV331 , LMV339 , LMV393
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | 25°C | +0.5 | 7 | mV | |||
| αVIO | Average temperature coefficient of input offset voltage | –40°C to 125°C | 5 | μV/°C | ||||
| IIB | Input bias current | 25°C | 0.005 | 250 | nA | |||
| –40°C to 125°C | 400 | |||||||
| IIO | Input offset current | 25°C | 0.001 | 50 | nA | |||
| –40°C to 125°C | 150 | |||||||
| IO | Output current (sinking) | VO ≤ 1.5V | 25°C | 5 | 23 | mA | ||
| Output Leakage Current | 25°C | 0.003 | µA | |||||
| –40°C to 125°C | 1 | |||||||
| VICR | Common-mode input voltage range | 25°C | –0.1 to 2 | V | ||||
| VSAT | Saturation voltage | IO ≤ 1.5mA | 25°C | 150 | mV | |||
| ICC | Supply current | LMV331 | 25°C | 26 | 100 | μA | ||
| LMV393 (both comparators) | 25°C | 50 | 140 | |||||
| LMV339 (all four comparators) | 25°C | 100 | 200 | |||||