SLCS136V August   1999  – May 2025 LMV331 , LMV339 , LMV393

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics, VCC+ = 2.7V
    6. 5.6 Switching Characteristics, VCC+ = 2.7V
    7. 5.7 Electrical Characteristics, VCC+ = 5V
    8. 5.8 Switching Characteristics, VCC+ = 5V
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Voltage Comparison
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Voltage Range
        2. 7.2.2.2 Minimum Overdrive Voltage
        3. 7.2.2.3 Output and Drive Current
        4. 7.2.2.4 Response Time
      3. 7.2.3 Application Curves
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Related Links
  12. 11Trademarks
  13. 12Electrostatic Discharge Caution
  14. 13Glossary
  15. 14Revision History
  16. 15Mechanical, Packaging, and Orderable Information

Description

The LMV393 and LMV339 devices are low-voltage (2.7V to 5.5V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5V to 30V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective devices for applications where low-voltage operation, low power, and space saving are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

Device Information
PART NUMBERPACKAGE (PIN)(1)BODY SIZE (NOM)(2)
LMV339
(Quad)
SOIC (14)3.91mm × 8.65mm
TSSOP (14)4.40mm × 5.00mm
X2QFN (14)2.00mm x 2.00mm
LMV393
(Dual)
SOIC (8)3.91mm × 4.90mm
TSSOP (8)3.00mm × 4.40mm
LMV331
(Single)
SC-70 (5)1.25mm x 2.00mm
SOT-23 (5)1.60mm x 2.90mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable
LMV331 LMV393 LMV339  Simplified SchematicSimplified Schematic