SLCS137E November 2000 – December 2025 TLV3701 , TLV3702 , TLV3704
PRODUCTION DATA
The TLV370x is a family of nanopower comparators drawing only 560nA per channel supply current. Having a minimum operating supply voltage of 2.7V over the extended industrial temperature range (TA = –40°C to +125°C), while having an input common-mode range of –0.1 to VCC + 5V makes this device ideal for battery-powered and wireless handset applications.