SLDS274A September 2024 – March 2025 DRV81242-Q1
PRODUCTION DATA
The DRV81242-Q1 is supplied by three supply voltages:
VDD (digital supply voltage)
The VM supply is connected to a battery feed and used, in combination with VDD supply, for the driving circuitry of the power stages. In situations where VM voltage drops below VDD voltage (for example during cranking events down to 3V), an increased current consumption can be observed at VDD pin. VM and VDD supply voltages have an undervoltage detection circuit.
The image below shows a basic concept drawing of the interaction between supply pins VM and VDD, the output stage drivers and SDO supply line.
When 3V ≤ VM ≤ VDD - VMDIFF, the device operates in Cranking Operative Range (COR). In this condition, the current consumption from VDD pin increases while current consumption decreases from VM pin. Total current consumption remains within the specified limits.
Figure 7-4 shows the voltage levels at VM pin where the device goes in and out of COR. During the transition to and from COR, IVM and IVDD change between values defined for normal operation and for COR operation. The sum of both current remains within limits specified in Section 6.5.
When VM_UVLO ≤ VM ≤ VM_OP, it may be not possible to switch ON a channel that was previously OFF. All channels that are already ON keep the state unless the channels are switched OFF via SPI or via IN pins. An overview of channel behavior according to different VM and VDD supply voltages is shown in Table 7-2, Table 7-3 and Table 7-4 (the tables are valid after a successful power-up).
| VDD ≤ VDD_UVLO | VDD > VDD_UVLO | |
| VM ≤ 3V | Channels cannot be controlled | Channels can be switched ON and OFF (SPI control)(RDS(ON) deviations possible) |
| 3V < VM ≤ VM_OP | Channels cannot be controlled by SPI | Channels can be switched ON and OFF (SPI control)(RDS(ON) deviations possible) |
| VM > VM_OP | Channels cannot be controlled by SPI | Channels can be switched ON and OFF |
| VDD ≤ VDD_UVLO | VDD > VDD_UVLO | |
| VM ≤ 3V | Not available | Available (RDS(ON) deviations possible) |
| 3V < VM ≤ VM_OP | Available (RDS(ON) deviations possible) | Available (RDS(ON) deviations possible) |
| VM > VM_OP | Available | Available |
| VDD ≤ VDD_UVLO | VDD > VDD_UVLO | |
|
SPI Registers |
Reset | Available |
|
SPI Communication |
Not available (fSCLK = 0MHz) | Possible (fSCLK = 5MHz) |