SLES242H December   2009  – July 2024 DRV8412

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Package Heat Dissipation Ratings
    6. 5.6 Package Power Deratings (DRV8412) #GUID-2A6DB468-D895-404F-A2E6-05A442AE2834/SLES2429141
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Error Reporting
      2. 6.3.2 Device Protection System
        1. 6.3.2.1 Bootstrap Capacitor Undervoltage Protection
        2. 6.3.2.2 Overcurrent (OC) Protection
        3. 6.3.2.3 Overtemperature Protection
        4. 6.3.2.4 Undervoltage Protection (UVP) and Power-On Reset (POR)
      3. 6.3.3 Device Reset
    4. 6.4 Device Functional Modes
  8.   Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Full Bridge Mode Operation
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Motor Voltage
          2. 7.2.1.2.2 Current Requirement of 12V Power Supply
          3. 7.2.1.2.3 Voltage of Decoupling Capacitor
          4. 7.2.1.2.4 Overcurrent Threshold
          5. 7.2.1.2.5 Sense Resistor
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Parallel Full Bridge Mode Operation
      3. 7.2.3 Stepper Motor Operation
      4. 7.2.4 TEC Driver
      5. 7.2.5 LED Lighting Driver
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Bulk Capacitance
      2. 7.3.2 Power Supplies
      3. 7.3.3 System Power-Up and Power-Down Sequence
        1. 7.3.3.1 Powering Up
        2. 7.3.3.2 Powering Down
      4. 7.3.4 System Design Recommendations
        1. 7.3.4.1 VREG Pin
        2. 7.3.4.2 VDD Pin
        3. 7.3.4.3 OTW Pin
        4. 7.3.4.4 Mode Select Pin
        5. 7.3.4.5 Parallel Mode Operation
        6. 7.3.4.6 TEC Driver Application
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 PCB Material Recommendation
        2. 7.4.1.2 Ground Plane
        3. 7.4.1.3 Decoupling Capacitor
        4. 7.4.1.4 AGND
      2. 7.4.2 Layout Example
        1. 7.4.2.1 Current Shunt Resistor
      3. 7.4.3 Thermal Considerations
        1. 7.4.3.1 DRV8412 Thermal Via Design Recommendation
  9. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  10. 8Revision History
  11. 9Mechanical, Packaging, and Orderable Information

Description

The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
DRV8412HTSSOP (44)14 mm x 8.1mm
DRV8432HSSOP (36)15.9mm x 14.2mm
For more information, see Section 9.
The package size (length × width) is a nominal value and includes pins, where applicable.
DRV8412 DRV8432 Simplified Application Diagram Simplified Application Diagram