SLFS023I April 1978 – March 2025 NA556 , NE556 , SA556 , SE556
PRODUCTION DATA
Table 6-1 shows the device truth table. For a valid reset voltage condition, use an external pullup resistor to VCC (if using the RESET functionality), or short the RESET pin directly to VCC (if the RESET functionality is not used).
| RESET VOLTAGE(1) | TRIGGER VOLTAGE(1) | THRESHOLD VOLTAGE(1) | OUTPUT | DISCHARGE SWITCH |
|---|---|---|---|---|
| LOW | Irrelevant | Irrelevant | Low | On |
| > MAX | < 1/3 × VCC | Irrelevant(2) | High | Off |
| > MAX | > 1/3 × VCC | > 2/3 × VCC | Low | On |
| > MAX | > 1/3 × VCC | < 2/3 × VCC | As previously established | |