SLFS078D October   2006  – January 2026 TLC555-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: VDD = 5V
    6. 5.6 Electrical Characteristics: VDD = 15V
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Monostable Operation
      2. 6.3.2 Astable Operation
      3. 6.3.3 Frequency Divider
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Missing-Pulse Detector
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Pulse-Width Modulation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
      3. 7.2.3 Pulse-Position Modulation
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
        3. 7.2.3.3 Application Curve
      4. 7.2.4 Sequential Timer
        1. 7.2.4.1 Design Requirements
        2. 7.2.4.2 Detailed Design Procedure
        3. 7.2.4.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics: VDD = 5V

VDD = 5V, at specified free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS (1) MIN TYP MAX UNIT
VIT Threshold voltage 25°C 2.8 3.3 3.8 V
Full range 2.7 3.9
IIT Threshold current 25°C 10 pA
Full range 5000
VI(TRIG) Trigger voltage 25°C 1.36 1.66 1.96 V
Full range 1.26 2.06
II(TRIG) Trigger current 25°C 10 pA
Full range 5000
VI(RESET) Reset voltage 25°C 0.4 1.1 1.5 V
Full range 0.3 1.8
II(RESET) Reset current 25°C 10 pA
Full range 5000
Control voltage (open-circuit) as a percentage of supply voltage Full range 66.7%
Discharge-switch on-state voltage IOL = 10mA 25°C 0.06 0.5 V
Full range 0.6
Discharge-switch off-state current 25°C 0.3 nA
Full range 275
VOH High-level output voltage IOH = –1mA 25°C 4.1 4.8 V
Full range 4.1
VOL Low-level output voltage IOL = 8mA 25°C 0.21 0.4 V
Full range 0.6
IOL = 5mA 25°C 0.13 0.3
Full range 0.45
IOL = 3.2mA 25°C 0.08 0.3
Full range 0.4
IDD Supply current(2) 25°C 180 350 μA
Full range 700
Full-range TA is –40°C to 125°C.
These values apply for the expected operating configurations in which THRES is connected directly to DISCH or TRIG.