SLIS010C April 1992 – March 2025 TPIC6595
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Logic supply voltage | 4.5 | 5.5 | V |
| VIH | High-level input voltage | 0.85VCC | V | |
| VIL | Low-level input voltage | 0.15VCC | V | |
| Pulsed drain output current, TC = 25°C, VCC = 5V See ((1), (2)) | -1.8 | 1.5 | A | |
| tsu | Setup time, SER IN high before SRCK↑, see Figure 6-2 | 10 | ns | |
| th | Hold time, SER IN high after SRCK↑, see Figure 6-2 | 10 | ns | |
| tw | Pulse duration, see Figure 6-2 | 20 | ns | |
| TC | Operating case temperature | -40 | 125 | °C |