SLIS096B May   2005  – March 2025 TPIC6596

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Thermal Resistance Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Serial-In Interface
      2. 7.3.2 Clear Register
      3. 7.3.3 Output Control
      4. 7.3.4 Cascaded Application
      5. 7.3.5 Current Limit Function
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating with Vcc < 4.5V
      2. 7.4.2 Operating with 5.5V < Vcc ≤ 7V
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)

MIN MAX UNIT
VCC Logic supply voltage 4.5 5.5 V
VIH High-level input voltage 0.85VCC V
VIL Low-level input voltage 0.15VCC V
Pulsed drain output current, TC = 25°C, VCC = 5V See ((1), (2)) -1.8 1.5 A
tsu Setup time, SER IN high before SRCK↑, see Figure 6-2 10 ns
th Hold time, SER IN high after SRCK↑, see Figure 6-2 10 ns
tw Pulse duration, see Figure 6-2 20 ns
TC Operating case temperature -40 125 °C
Pulse duration ≤ 100µs, duty cycle ≤ 2%.
Technique must limit TJ − TC to 10°C maximum.