SLIS150N March 2014 – July 2025 DRV5013
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT(1) | |
|---|---|---|---|---|---|---|
| Bandwidth | ||||||
| fBW | Bandwidth(2) | 20 | 30 | kHz | ||
| DRV5013FA, DRV5013FD: ±1.3 mT | ||||||
| BOP | Operate point; see Figure 6-2 | TA = –40°C to TA,MAX(3) | –0.6 | 1.3 | 3.4 | mT |
| BRP | Release point; see Figure 6-2 | –3.4 | –1.3 | 0.6 | ||
| Bhys | Hysteresis; Bhys = (BOP – BRP) | 1.2 | 2.6 | |||
| BO | Magnetic offset; BO = (BOP + BRP) / 2 | –1.5 | 0 | 1.5 | ||
| DRV5013AD: ±2.7 mT | ||||||
| BOP | Operate point; see Figure 6-2 | TA = –40°C to TA,MAX(3) | 1 | 2.7 | 5 | mT |
| BRP | Release point; see Figure 6-2 | –5 | –2.7 | –1 | ||
| Bhys | Hysteresis; Bhys = (BOP – BRP) | 5.4 | ||||
| BO | Magnetic offset; BO = (BOP + BRP) / 2 | –1.5 | 0 | 1.5 | ||
| DRV5013ND: ±2.7 mT | ||||||
| BOP | Operate point; see Figure 6-3 | TA = 25°C | 2 | 2.7 | 3.3 | mT |
| TA = –40°C to TA,MAX(3) | 1.5 | 2.7 | 3.6 | |||
| BRP | Release point; see Figure 6-3 | TA = 25°C | –3.3 | –2.7 | –2 | |
| TA = –40°C to TA,MAX(3) | –3.6 | –2.7 | –1.5 | |||
| Bhys | Hysteresis; Bhys = (BOP – BRP) | TA = 25°C | 4.3 | 5.4 | ||
| TA = –40°C to TA,MAX(3) | 3 | 5.4 | ||||
| BO | Magnetic offset; BO = (BOP + BRP) / 2 | TA = 25°C | –0.5 | 0 | 0.5 | |
| TA = –40°C to TA,MAX(3) | –1 | 0 | 1 | |||
| DRV5013AG: ±6 mT | ||||||
| BOP | Operate point | TA = –40°C to TA,MAX(3) | 3 | 6 | 9 | mT |
| BRP | Release point | –9 | –6 | –3 | mT | |
| Bhys | Hysteresis; Bhys = (BOP – BRP) | TA = –40°C to TA,MAX(3) | 12 | mT | ||
| BO | Magnetic offset; BO = (BOP + BRP) / 2 | –1.5 | 0 | 1.5 | mT | |
| DRV5013BC: ±12 mT | ||||||
| BOP | Operate point; see Figure 6-2 | TA = –40°C to TA,MAX(3) | 6 | 12 | 18 | mT |
| BRP | Release point; see Figure 6-2 | –18 | –12 | –6 | ||
| Bhys | Hysteresis; Bhys = (BOP – BRP) | 24 | ||||
| BO | Magnetic offset; BO = (BOP + BRP) / 2 | –1.5 | 0 | 1.5 | ||