SLIU024 April 2022 DRV5033 , DRV5033
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| C1_R1A, C1_R1B, C1_R2A, C1_R2B, C1_R3A, C1_R3B | 6 | 0.1uF | CGA3E2X7R1H104K080AA, CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1H104K080AA | TDK |
| C2, C3 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1H104K080AA | TDK |
| D1_R1A, D1_R1B, D1_R2A, D1_R2B, D1_R3A, D1_R3B, D4, D5 | 8 | Green | APT2012LZGCK, LED, Green, SMD | LED_0805 | APT2012LZGCK | Kingbright |
| D2, D3, D6, D7 | 4 | Green | LED, Green, SMD | LED_0805 | APT2012LZGCK | Kingbright |
| H1, H3, H5, H7 | 4 | Standoff | 1902C | Keystone | ||
| H2, H4, H6, H8 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| J1 | 1 | Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT | MICRO USB CONN, R/A | 1981568-1 | TE Connectivity | |
| R1_R1A, R1_R1B, R1_R2A, R1_R2B, R1_R3A, R1_R3B, R1_R4A, R1_R4B, R3, R4, R5, R6 | 12 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
| TP1, TP2 | 2 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| U1_R1A, U1_R1B | 2 | Digital Switch Omnipolar Switch Open Drain Hall Effect SOT-23-3 | SOT23-3 | DRV5033FAQDBZR | Texas Instruments | |
| U1_R2A, U1_R2B | 2 | Digital Switch Omnipolar Switch Open Drain Hall Effect SOT-23-3 | SOT23-3 | DRV5033AJQDBZR | Texas Instruments | |
| U1_R3A, U1_R3B | 2 | Digital Switch Omnipolar Switch Open Drain Hall Effect SOT-23-3 | SOT23-3 | DRV5032ZEDBZR | Texas Instruments | |
| U2 | 1 | Quadruple 2-Input Exclusive-OR Gates, D0014A, LARGE T&R | D0014A | SN74HCS86DR | Texas Instruments | |
| R2_R1A, R2_R1B, R2_R2A, R2_R2B, R2_R3A, R2_R3B, R2_R4A, R2_R4B | 0 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |