SLLA612 august 2023 TMDS1204
EN: When low, TMDS1204 will be held in reset. The EN pin has a internal 250k pull-up to VIO. For passive circuitry implementation, it is recommended to add an external 0.22 µF pull-down capacitor on the EN pin.
VIO: The TMDS1204 supports 1.2-V, 1.8-V, and 3.3-V LVCMOS levels depending on the source I/O voltage requirement. The VIO pin is used to select which voltage level is used for the following 2-level control pins: LV_DDC_SDA, LV_DDC_SCL, SCL/CFG0, and SDA/CFG1.
| VIO Pin | LVCMOS Signaling Level |
|---|---|
| VIO < 1.5 V | 1.2 V |
| 1.5 V < VIO < 2.5 V | 1.8 V |
| VIO > 2.5 V | 3.3 V |
Mode (pin-strap or I2C mode): The MODE pin provides four modes of operation: three pin-strap modes and one I2C mode.
In all three pin strap modes, the DDC snooping feature is enabled. In I2C mode, the DDC snoop feature is enabled by default but can be disabled by a register.
| Mode | Description |
|---|---|
| 0 | Pin-strap mode with fixed receiver equalizer |
| R | Pin-strap mode with flexible receiver equalizer and fan-out buffer support |
| F | I2C mode |
| 1 | Pin-strap mode with flexible receiver equalizer with no fan-out buffer support |
SCL/CFG0: In pin-strap mode, this is the CFG0 pin. It is recommended to tie this pin to '0' for normal HDMI mode. In I2C mode, this is the SCL pin.
SDA/CFG1: In pin-strap mode, this is the CFG1 pin. The CFG1 pin needs to be set to '0' for normal lane ordering, but set to '1' if the input/output lane order is swapped. In I2C mode, this is the SDA pin.
LINEAR_EN pin: The TMDS1204 supports both linear and limited modes and it's recommended to operate in each mode for sink and source applications, respectively. When configured as a linear redriver, the TMDS1204 differential output levels are a linear function of the GPU output levels enabling TMDS1204 to be transparent to link training and operate as a channel shortener. When configured as a limited redriver, the TMDS1204 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle.
The TMDS1204 in pin-strap mode provides the option to dynamically switch between limited and linear based on the HDMI mode of operation. It is recommended to set the LINEAR_EN pin = "F" when using this device in sink applications. It is recommended to set the LINEAR_EN pin = "0" when using this device in source applications. If using I2C mode, the LINEAR_EN register can be set to "1" to enable linear mode.
| LINEAR_EN Pin Level | HDMI 1.4, 2.0, or DP | HDMI 2.1 FRL |
|---|---|---|
| 0 | Limited Enabled | Limited Enabled |
| R | Reserved | Reserved |
| F | Linear Enabled | Linear Enabled |
| 1 | Limited Enabled | Linear Enabled |
| GPU TX Transmitter | Min | Max | Units |
|---|---|---|---|
| Single-ended SWING | 400 | 500 | mV |
| Rise/Fall time for 3, 6, 8, 10, 12Gbps FRL | 16 | mV/ps |
| HDMI 1.4 or 2.0 | HDMI 2.1 | |
|---|---|---|
| Swap Enabled | IN_D2 signal reference | IN_CLK signal reference |
| Swap Disabled | IN_CLK signal reference | IN_D2 signal reference |
External DDC Level Shifter: Since there is no DDC buffer function for the TMDS1204 device, an external DDC level shifter must be implemented if DDC buffering is desired. When designing with a external DDC level shifter, keep in mind that the HDMI specification limits the DDC bus capacitance to ≤ 50-pF for both an HDMI source and sink. Therefore, care must be taken to make sure that the capacitance of the external DDC level shifter does not cause the total capacitance between source or sink and the HDMI receptacle to become greater than 50-pF.