SLLA633 May 2024 TMDS1204
The TMDS Clock Detection Solution in HDMI® Sink Applications TS3USB3031, SN65LVDS4, SN65LVDS17, application note provides examples for making the HDMI1.4/2.0 sink device detect Transition Minimized Differential Signaling (TMDS) clock or signal from an HDMI1.4/2.0 source device so that the HDMI sink can wake up from its standby state by turning on the HDMI source with a single remote controller. The HDMI transmitter source detects receiver terminations in HDMI sink. If the HDMI receiver enables the termination resistors, then the transmitter can determine the 3.3-V terminated level and that the receiver is connected and functioning.
Figure 2-1 TMDS/FRL Differential Pair
Conceptional SchematicHDMI2.1 introduces a new electrical mode of operation called Fixed Rate Link (FRL). With FRL, the existing TMDS data lane 0 to 2 are re-defined as FRL data lane 0 to 2. The TMDS clock lane are re-purposed as FRL data lane 3. HDMI2.1 supports the following FRL rate and lane control.
Note, when in the FRL 3 lanes operating mode, the FRL data lane 3 is not being used.
With the TMDS clock lane being re-purposed as FRL data lane 3, the clock detection methodology being presented in TMDS Clock Detection Solution in HDMI® Sink Applications TS3USB3031, SN65LVDS4, SN65LVDS17 application note is no longer applicable and a new detection methodology is needed for HDMI2.1.