SLLA637 May 2024 THVD4431
As described earlier in this document, TI’s THVD4431 provides 2 on-chip 120Ω termination resistors: one across the R1/R2 terminals (controlled by pin17 TERM_TX and is used in both RS-485 half duplex and full duplex modes), the other across the R3/R4 terminals (controlled by pin18 TERM_RX and is used in RS-485 full duplex mode).
Refer to Table 3-1 for a way to configure these pins the same as the XR34350 and SP339E/B devices.
| Pin 17 TERM_TX | Pin 18 TERM_RX | |
|---|---|---|
| RS-485 half duplex | Pull up to VIO to enable termination across R1/R2 or pull-down to GND to disable | NC |
| RS-485 full duplex | NC | Pull up to VIO to enable termination across R3/R4 or pull-down to GND to disable |