SLLA642 July 2024 TUSB564-Q1
To begin testing an example DisplayPort system, one 4.6-meter DisplayPort cable is used in the signal path. This cable is placed before the TUSB564-Q1, and a oscilloscope is connected directly downstream from the TUSB564-Q1 bench board. The bench board adds additional loss with the short pre and post-channel FR4 trace. A DisplayPort source is connected upstream, and measurements are taken on the downstream oscilloscope.
Figure 5-1 DisplayPort 4.6-Meter System
Block DiagramThis test is run at both 5.4Gbps and 8.1Gbps to show the effect of data rate on the signal quality. A higher data rate signal is more sensitive to insertion loss and requires more equalization to recover after a lossy channel.