SLLS003G
October 1985 – April 2025
SN75179B
PRODUCTION DATA
1
1
Features
2
Description
3
Pin Configuration and Functions
4
Specifications
4.1
Absolute Maximum Ratings
4.2
Recommended Operating Conditions
4.3
Thermal Information
4.4
Electrical Characteristics: Driver
4.5
Switching Characteristics
4.6
Symbol Equivalent
4.7
Electrical Characteristics: Receiver
4.8
Switching Characteristics
4.9
Typical Characteristics
5
Parameter Measurement Information
6
Detailed Description
6.1
Functional Block Diagram
6.2
Device Functional Modes
7
Device and Documentation Support
7.1
Documentation Support
7.1.1
Related Documentation
7.2
Receiving Notification of Documentation Updates
7.3
Support Resources
7.4
Trademarks
7.5
Electrostatic Discharge Caution
7.6
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
Meets or exceeds the requirements of TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11
Bus voltage range: –7V to 12V
Positive- and negative-current limiting
Driver output capability: 60mA Max
Driver thermal-shutdown protection
Receiver input impedance: 12kΩ Min
Receiver input sensitivity: ±200mV
Receiver input hysteresis: 50mV typical
Operates from single 5V supply
Low power requirements