SLLS562O august 2009 – july 2023 SN65HVD3082E , SN65HVD3085E , SN65HVD3088E , SN75HVD3082E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| |VOD| | Differential output voltage | IO = 0, No Load | 3 | 4.3 | V | |
| RL = 54 Ω (see Figure 7-1) | 1.5 | 2.3 | ||||
| RL = 100 Ω | 2 | |||||
| VTEST = –7 V to 12 V (see Figure 7-2) | 1.5 | |||||
| Δ|VOD| | Change in magnitude of differential output voltage | See Figure 7-1 and Figure 7-2 | –0.2 | 0 | 0.2 | V |
| VOC(SS) | Steady-state common-mode output voltage | See Figure 7-3 | 1 | 2.6 | 3 | V |
| ΔVOC(SS) | Change in steady-state common-mode output voltage | –0.1 | 0 | 0.1 | ||
| VOC(PP) | Peak-to-peak common-mode output voltage | See Figure 7-3 | 500 | mV | ||
| IOZ | High-impedance output current | See receiver input currents in Electrical Characteristics: Receiver | ||||
| II | Input current | D, DE | –100 | 100 | µA | |
| IOS | Short-circuit output current | −7 V ≤ VO ≤ 12 V (see Figure 7-7 ) | –250 | 250 | mA | |